Forward / reverse ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16-471 VDE
16-472 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce (ratchets) Weight
(g)

104.88 €

1 Available 7 Days 2601/2" (12.5 mm)680

98.59 €

1 7 Days 2003/8" (10 mm)360

Loading...

  1. 1

Basic information

DIN standard DIN 7449|DIN EN 60900 Material properties chrome plated Product type Forward/reverse ratchet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360