Ball-peen hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
205C.20
205C.30
205C.50
205C.80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)

19.27 €

1 Available 3 Days 2809619250

20.32 €

1 Available 3 Days 30010623300

22.47 €

1 Available 3 Days 32012227580

30.13 €

1 Available 3 Days 35013233960

Loading...

  1. 1

Basic information

Product Type Ball-peen Hammer Material (handle) Graphite|Polypropylene|Elastomer

Tech Support