Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0563 2051
Accuracy (details)(°C) | ±0.4 | Calibrated to | Manufacturer's standards (no certificate) | Calibration type | 1. 2 or 3-point calibration |
---|---|---|---|---|---|
Display (test equipment) | Digital | Operating temperature(°C) | 0 - 60 | pH reading range | 0 - 14 pH |
pH reading range (max.)(pH) | 14 | pH reading range (min.)(pH) | 0 | Power supply (details) | 4 x LR44 batteries |
Product size (height)(mm) | 197 | Product size (width)(mm) | 33 | Product size (length)(mm) | 20 |
Product type | Multi tester | Reading type | pH|Temperature | Resolution(°C) | 0.01 pH/0.1 |
Temperature reading range | 0 up to +60 °C | Temperature reading range (max.)(°C) | +60 | Temperature reading range (min.)(°C) | 0 |
Weight(g) | 69 |
This page is pH Measurement Equipment for Food, part number 0563 2051.
You can find the detail information about specifications and dimensions on part number 0563 2051.