CO Gas Meter (Part Numbers)

CO Gas Meter
  • Volume Discount
[Specifications]
・Accuracy (details): ± (10% or 10 ppm)
・Power supply (details): 2 micro batteries (AAA)
・Reading range(s)(m): 0 - 1999 pp

[Features]
・Ready to go: no zero phase
・Alarm with adjustable thresholds
・Carry case with belt clip and handstrap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0632 3173

Part Number
0632 3173
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details) ± (10% or 10 ppm) Power supply (details) 2 micro batteries (AAA) Product size (height)(mm) 20
Product size (width)(mm) 30 Product size (length)(mm) 130 Product type Carbon monoxid detector
Reading range(s)(m) 0 - 1999 pp Resolution(m) 1 pp

This page is CO Gas Meter, part number 0632 3173.
You can find the detail information about specifications and dimensions on part number 0632 3173.

Tech Support