Tool Box with Tools

Tool Box with Tools
  • Volume Discount
[Specifications]
・Product type: Tool box (+ tools)
・Material: Metal
・Colour: Blue

[Features]
・Tool box 190 L, complete with assortment and padlock
・1 spacious bottom compartment, 4 side compartments which can be folded out
・Lockable with padlock (included)
・Sturdy and blue/black design
・Enamelled in HAZET blue / black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

190/80

Part Number
190/80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,583.53 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Colour Blue Material Metal Product type Tool box (+ tools)
Volume(l) 190 Weight(g) 21100

Tech Support