Water pump pliers / Pipe wrench Steel / Chromium-vanadium steel / Overall Length 250mm / DIN ISO 8976

Water pump pliers / Pipe wrench Steel / Chromium-vanadium steel / Overall Length 250mm / DIN ISO 8976
  • Volume Discount
[Specifications]
・Product Type: Pipe wrench (Steel)
・Material: Chromium-vanadium steel
・Overall Length(mm): 250
・DIN standard: DIN ISO 8976

[Features]
・According to DIN ISO 8976, with box joint, self-clamping on the workpiece
・With ridged opening (burner hole)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101222
101224
108724
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustable positions Manufacturer part # Positon Weight
(g)

44.59 €

1 Available 7 Days -101222-340

46.76 €

1 Available 8 Days -101224-340

58.72 €

1 Available 7 Days 51087245-

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Steel) Overall Length(mm) 250 DIN standard DIN ISO 8976
Material Chromium-vanadium steel Material properties chrome plated

Tech Support