single-ended open ring spanner

single-ended open ring spanner
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel
・Material properties: insulated
・Standards: DIN7446

[Features]
・1000 V open-ended spanner
・15° offset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112706
112708
112710
112712
112714
112716
112718
112719
112720
112721
112722
112724
112726
112728
112732
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

25.68 €

1 Available 6 Days -9|9

25.68 €

1 Available 53 Days 10510|10

25.68 €

1 Available 6 Days 11511|11

27.97 €

1 Available 6 Days -12|12

27.97 €

1 Available 6 Days 13213|13

29.05 €

1 Available 6 Days -14|14

30.13 €

1 Available 6 Days 15015|15

31.21 €

1 Available 6 Days -16|16

31.21 €

1 Available 6 Days 16017|17

32.29 €

1 Available 6 Days -18|18

33.37 €

1 Available 6 Days 17019|19

35.52 €

1 Available 6 Days 19522|22

39.83 €

1 Available 6 Days -24|24

46.76 €

1 Available 6 Days -27|27

51.12 €

1 Available 6 Days -32|32

Loading...

  1. 1

Basic information

DIN standard DIN 7446 Material Chromium-vanadium steel Material properties insulated
Product type VDE single-ended open ring spanner Standards DIN7446

Tech Support