Nut Driver Bit Case, Holder

Nut Driver Bit Case, Holder
  • Volume Discount
[Features]
・In strong aluminium case, reversible ratchet with hex socket drive
・Adapter for holding socket wrench inserts
・Made of chrome vanadium steel, polished chrome-plated
・Hex bit inserts and square nut driver inserts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113156
114504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

71.77 €

1 Available 3 Days ---

13.83 €

1 Available 3 Days 701313

Loading...

  1. 1

Basic information

Product type Bit

Tech Support