Double Open-Ended Spanner Set / Chromium-vanadium Steel / DIN 3110, DIN ISO 3318 / Chrome Plated

Double Open-Ended Spanner Set / Chromium-vanadium Steel / DIN 3110, DIN ISO 3318 / Chrome Plated
  • Volume Discount
[Specifications]
・DIN standard: DIN 3110|DIN ISO 3318
・Material: Chromium-vanadium steel
・Material properties: chrome plated

[Features]
・Jaw position 15°
・8/12-Piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112310
112312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size

58.25 €

1 8 Days 6 x 7 - 20 x 22 mm

153.41 €

1 Available 8 Days 6 x 7 - 30 x 32 mm

Loading...

  1. 1

Basic information

DIN standard DIN 3110|DIN ISO 3318 Material Chromium-vanadium steel Material properties chrome plated
Product type Double-ended open ring spanner set Spanner size(mm) 6|7|8|9|10|11|12|13 Standards DIN 3110. ISO 3318

Tech Support