1000 V Bit Extension Bar / DIN 7434 (112575)

1000 V Bit Extension Bar / DIN 7434 112575
  • Volume Discount

Product Details:

Manufacturer part number: 112575

Brand: CIMCO

Price: 67.43

Delivery time: 7 Days


Technical Data:

Overall Length: 125 mm

Downforce: 3/8" (10 mm)

Standards: DIN 743


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

112575

Part Number
112575
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Standards

67.43 €

1 Available 7 Days 1253/8" (10 mm)DIN 743

Loading...

  1. 1

Basic information

DIN standard DIN 7434 Product type Bit extension bar

This page is 1000 V Bit Extension Bar / DIN 7434, part number 112575.
You can find the detail information about specifications and dimensions on part number 112575.

Variation of this product

Part Number
112576
112640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Downforce Standards

71.77 €

1 Available 7 Days 2503/8" (10 mm)DIN 743

60.89 €

1 Available 7 Days 1251/2" (12.5 mm)DIN 7434

Tech Support