1000 V Ring Spanner / Chromium-vanadium steel / DIN 7447

1000 V Ring Spanner / Chromium-vanadium steel / DIN 7447
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel
・Material properties: insulated
・Standards: DIN 7447

[Features]
・1000 V ring spanner
・Deep offset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112754
112758
112760
112762
112764
112766
112768
112769
112770
112771
112772
112774
112776
112778
112780
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size Spanner size
(mm)
Standards

32.29 €

1 Available 6 Days 1558 mm8DIN 7447

32.29 €

1 Available 6 Days 16510 mm10-

34.44 €

1 Available 6 Days 17511 mm11DIN 7447

34.44 €

1 Available 52 Days 185-12DIN 7447

35.52 €

1 Available 6 Days 19013 mm13-

36.60 €

1 Available 6 Days 20014 mm14DIN 7447

40.89 €

1 Available 6 Days 21015 mm15-

40.89 €

1 Available 52 Days 21016 mm16DIN 7447

39.83 €

1 Available 6 Days 21017 mm17-

46.76 €

1 Available 6 Days 22018 mm18DIN 7447

44.59 €

1 Available 6 Days 23019 mm19-

46.76 €

1 Available 6 Days 25022 mm22-

52.20 €

1 Available 6 Days 27024 mm24DIN 7447

58.72 €

1 Available 6 Days 30027 mm27DIN 7447

65.25 €

1 Available 6 Days 30030 mm30DIN 7447

Loading...

  1. 1

Basic information

DIN standard DIN 7447 Material Chromium-vanadium steel Material properties insulated
Product type Box wrench

Tech Support