Combination Wrench Set / Chromium-vanadium Steel / Chrome Plated / DIN 3110|DIN ISO 3318

Combination Wrench Set / Chromium-vanadium Steel / Chrome Plated / DIN 3110|DIN ISO 3318
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel
・Material properties: chrome plated
・Material (details): Chromium-vanadium steel. polished chrome-plated
・DIN standard: DIN 3110|DIN ISO 3318

[Features]
・Size 6 to Size 22, in 1 mm increments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

112500

Part Number
112500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.64 €

1 Available 7 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3110|DIN ISO 3318 Material (details) Chromium-vanadium steel. polished chrome-plated Material Chromium-vanadium steel
Material properties chrome plated Product type Crowfoot wrench set Spanner size(mm) 6|7|8|9|10|11|12|13|6 - 22

This page is Combination Wrench Set / Chromium-vanadium Steel / Chrome Plated / DIN 3110|DIN ISO 3318, part number 112500.
You can find the detail information about specifications and dimensions on part number 112500.

Tech Support