1000 V T-Handle / Overall Length 200mm / DIN 7436

1000 V T-Handle / Overall Length 200mm / DIN 7436
  • Volume Discount
[Specifications]
・Overall Length(mm): 200
・DIN standard: DIN 7436

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112580
112650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Downforce

67.43 €

1 Available 7 Days 3/8" (10 mm)

74.28 €

1 Available 7 Days 1/2" (12.5 mm)

Loading...

  1. 1

Basic information

Overall Length(mm) 200 DIN standard DIN 7436 Product type Bit T-handle
Standards DIN 7436

Tech Support