Machine bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112560
112561
112562
112563
112564
112670
112671
112672
112673
112674
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Size
(mm)
Spanner size Spanner size
(mm)

46.76 €

1 Available 8 Days 653/8" (10 mm)3/8" (10 mm)4.04 mm4

46.76 €

1 Available 8 Days 653/8" (10 mm)3/8" (10 mm)5.05 mm5

46.76 €

1 Available 8 Days 653/8" (10 mm)3/8" (10 mm)6.06 mm6

47.84 €

1 Available 7 Days 653/8" (10 mm)3/8" (10 mm)8/08 mm8

46.76 €

1 Available 8 Days 653/8" (10 mm)3/8" (10 mm)10.010 mm10

40.89 €

1 Available 8 Days 701/2" (12.5 mm)1/2" (12.5 mm)-4 mm4

40.89 €

1 Available 7 Days 701/2" (12.5 mm)1/2" (12.5 mm)-5 mm5

40.89 €

1 Available 7 Days 701/2" (12.5 mm)1/2" (12.5 mm)-6 mm6

40.89 €

1 Available 8 Days 701/2" (12.5 mm)1/2" (12.5 mm)-8 mm8

40.89 €

1 Available 8 Days 701/2" (12.5 mm)1/2" (12.5 mm)-10 mm10

Loading...

  1. 1

Basic information

Product type Machine bit

Tech Support