Hole Saw Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2154000
2155000
2160000
2161000
2162000
2164000
2165000
2169000
2220000
3498000
3764000
8918000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
shank diameter
(mm)
Material (drill bit) Material suitability Tool holder (drill) Working length
(mm)

17.01 €

1 Available 6 Days 8TungstenWood|Non-ferrous metal|Metal|PlasticHex shank33

22.47 €

1 Available 6 Days 10TungstenWood|Non-ferrous metal|Metal|PlasticHex shank40

11.15 €

1 Available 3 Days 8TungstenWood|PlasticHex shank23

6.87 €

1 Available 6 Days 6-Wood|PlasticCylinder shank18

15.68 €

1 6 Days 10-Wood|PlasticHex shank33

6.87 €

1 Available 6 Days 8-Wood|PlasticHex shank23

5.59 €

1 9 Days 8-Wood|PlasticHex shank23

6.32 €

1 Available 6 Days 6-Wood|PlasticCylinder shank18

24.57 €

1 Available 3 Days 8TungstenWood|Plastic|Non-ferrous metalHex shank40

38.08 €

1 6 Days -HSS bimetalMetal|Non-ferrous metal|PlasticHex shank-

38.08 €

1 6 Days -HSS bimetalMetal|Non-ferrous metal|PlasticHex shank-

24.60 €

1 Available 3 Days 10-Wood|PlasticHex shank38

Loading...

  1. 1

Basic information

Product type Hole saw set

Tech Support