Safety pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05027933001

Part Number
05027933001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.01 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 140 Torque Precision (±%) 10 Overall length (mm) 170
Blade diameter(mm) 4 Blade length(mm) 65 Handle diameter(mm) 37
Handle length(mm) 105 Material (details) Black Point tip. · Handle: Kraftform. with rolling protection. multi-component Material Tool steel
Material properties phosphated Product type Torque screwdriver Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip|calibrated|pre-set Size (screwdriver) T 9 Weight(g) 122

This page is Safety pin, part number 05027933001.
You can find the detail information about specifications and dimensions on part number 05027933001.

Tech Support