Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05028020001 |
05028056001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|
12.77 € | 1 | Available | 4 Days | - | - | |
14.03 € | 1 | Available | 4 Days | 7 | 130.2 |
Loading...
Overall length (mm) | 242 | Blade length(mm) | 130 | Blade type | Round |
---|---|---|---|---|---|
Downforce | TORX socket | Handle diameter(mm) | 40 | Handle length(mm) | 112 |
Material | Tool steel | Material properties | alloyed|matt nickel-chrome plating | Product type | Torx screwdriver |
Range of use (screwdrivers) | Workshop | Screwdriver features | Multi-purpose tool grip | Size (screwdriver) | T 40 |