Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05027912001
05027930001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Product type Size
(mm)
Size (screwdriver) Spanner size
(mm)
Weight
(g)

51.61 €

1 Available 4 Days 300Torque monitor3.0-3121

43.09 €

1 Available 4 Days 60Torque screwdriver-T 6-119

Loading...

  1. 1

Basic information

Torque Precision (±%) 10 Overall length (mm) 170 Blade diameter(mm) 4
Blade length(mm) 65 Handle diameter(mm) 37 Handle length(mm) 105
Material (details) Black Point tip. · Handle: Kraftform. with rolling protection. multi-component Material Tool steel Material properties phosphated
Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip|calibrated|pre-set

Tech Support