Tool Box with Tools (321-23)

Tool Box with Tools 321-23
  • Volume Discount

Product Details:

Manufacturer part number: 321-23

Brand: NWS

Price: 334.24

Delivery time: 3 Days


Technical Data:

Colour: Black

Material: Cowhide

Product size (height): 150 mm

Product size (width): 250 mm

Product size (length): 420 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

321-23

Part Number
321-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Range of use Weight
(g)

334.24 €

1 Available 3 Days BlackCowhide150250420Apprentices8100

Loading...

  1. 1

Basic information

Product type Tool box (+ tools)

This page is Tool Box with Tools, part number 321-23.
You can find the detail information about specifications and dimensions on part number 321-23.

Variation of this product

Part Number
321K-1
321K-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Range of use Weight
(g)

305.75 €

1 Available 3 Days BlackPlastic360160460Electrical contractors9300

443.83 €

1 Available 3 Days Black/silverABS plastic180360470Electrical contractors-

Tech Support