Tapping head set (70601)

Tapping head set 70601
  • Volume Discount

Product Details:

Manufacturer part number: 70601

Brand: REX TOOLS

Price: 91.76

Delivery time: 3 Days


Technical Data:

Bore type: -

DIN standard: DIN 335-C

Thread type: metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70601

Part Number
70601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore type DIN standard Thread type

91.76 €

1 Available 3 Days -DIN 335-Cmetric

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Tapping head set Thread handedness Right hand cutting

This page is Tapping head set, part number 70601.
You can find the detail information about specifications and dimensions on part number 70601.

Variation of this product

Part Number
05979
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore type DIN standard Thread type

212.88 €

1 3 Days 7 -32.5 mm diameterDIN EN 60423metric (precision)|M12 - M32

Tech Support