Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10304
Part Number
|
---|
10304 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | End cut shape | Gradient (mm) | Material (drill bit) | Product type | Square neck (mm) | Tensile strength (max.) (N/mm²) | Thread length (mm) | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.32 € | 1 | Available | 20 Days | M6 | 80 | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | 1 | HSS | CNC tapping head | - | - | 19 | metric|M6 |
Loading...
Thread handedness | Right hand cutting |
---|
This page is CNC tapping head, part number 10304.
You can find the detail information about specifications and dimensions on part number 10304.
Configure
Basic Attributes
Square neck(mm)
Tensile strength (max.)(N/mm²)
Type
Screw size (Nominal)
Overall Length (L)(mm)
Bore type
DIN standard
End cut shape
Gradient(mm)
Material (drill bit)
Product type
Thread length(mm)
Thread type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02591 |
10301 |
10302 |
10305 |
10306 |
10316 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | End cut shape | Gradient (mm) | Material (drill bit) | Product type | Square neck (mm) | Tensile strength (max.) (N/mm²) | Thread length (mm) | Thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.55 € | 1 | Available | 3 Days | Mf25 | - | For ISO cable glands | DIN 374 | Shape C | 1.5 | HSS-E | CNC tapping head | 14.5 | - | 28 | metric (precision)|M25 x 1.5 | |
6.32 € | 1 | Available | 3 Days | M3 | 56 | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | 0.5 | HSS | CNC tapping head | - | - | 11 | metric|M3 | |
6.32 € | 1 | Available | 3 Days | M4 | 63 | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | 0.7 | HSS | CNC tapping head | - | - | 13 | metric|M4 | |
7.40 € | 1 | Available | 3 Days | M8 | 90 | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | 1.25 | HSS | CNC tapping head | - | - | 22 | metric|M8 | |
8.45 € | 1 | Available | 3 Days | M10 | 100 | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | 1.5 | HSS | CNC tapping head | - | - | 24 | metric|M10 | |
56.55 € | 1 | Available | 3 Days | - | - | For through boring with metric ISO-grinding DIN 13 | DIN 371 | Shape B | - | HSS | CNC tapping head set | - | - | - | metric|M3 - M12 |