CNC tapping head (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43645

Part Number
43645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard End cut shape Gradient
(mm)
Material (drill bit) Product type Square neck
(mm)
Tensile strength (max.)
(N/mm²)
Thread length
(mm)
Thread type

19.27 €

1 Available 3 Days M890For clearance holesDIN 37135° RSP1.25HSS-ECNC tapping head6.285022metric|M8

Loading...

  1. 1

Basic information

Thread handedness Right hand cutting

This page is CNC tapping head, part number 43645.
You can find the detail information about specifications and dimensions on part number 43645.

Variation of this product

Part Number
02579
02591
10301
43654
43681
43682
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard End cut shape Gradient
(mm)
Material (drill bit) Product type Square neck
(mm)
Tensile strength (max.)
(N/mm²)
Thread length
(mm)
Thread type

85.20 €

1 Available 17 Days Mf32150For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head18-28metric (precision)|M32 x 1.5

56.55 €

1 Available 3 Days Mf25-For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head14.5-28metric (precision)|M25 x 1.5

6.32 €

1 Available 3 Days M356For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.5HSSCNC tapping head--11metric|M3

114.71 €

1 Available 6 Days M10 / M12 / M5 / M3 / M8 / M6 / M4-For blind holesDIN 371Shape C-HSS-ECNC tapping head---metric|M3 - M12

17.01 €

1 Available 3 Days M356For blind holesDIN 371Shape B0.5HSS-ECNC tapping head2.7-11metric|M3

15.96 €

1 Available 3 Days M463For blind holesDIN 371Shape B0.7HSS-ECNC tapping head3.4-13metric|M4

Tech Support