CNC tapping head (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42158

Part Number
42158
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard End cut shape Gradient
(mm)
Material (drill bit) Product type Square neck
(mm)
Tensile strength (max.)
(N/mm²)
Thread length
(mm)
Thread type

12.73 €

1 Available 3 Days M570For clearance holesDIN 371Shape B0.8HSS-ECNC tapping head4.9100016metric|M5

Loading...

  1. 1

Basic information

Thread handedness Right hand cutting

This page is CNC tapping head, part number 42158.
You can find the detail information about specifications and dimensions on part number 42158.

Variation of this product

Part Number
02591
10301
10302
42159
42160
42161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard End cut shape Gradient
(mm)
Material (drill bit) Product type Square neck
(mm)
Tensile strength (max.)
(N/mm²)
Thread length
(mm)
Thread type

56.55 €

1 Available 3 Days Mf25-For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head14.5-28metric (precision)|M25 x 1.5

6.32 €

1 Available 3 Days M356For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.5HSSCNC tapping head--11metric|M3

6.32 €

1 Available 3 Days M463For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.7HSSCNC tapping head--13metric|M4

12.73 €

1 Available 3 Days M680For clearance holesDIN 371Shape B1HSS-ECNC tapping head4.9100019metric|M6

13.83 €

1 Available 3 Days M890For clearance holesDIN 371Shape B1.25HSS-ECNC tapping head6.2100022metric|M8

17.01 €

1 Available 3 Days M10100For clearance holesDIN 371Shape B1.5HSS-ECNC tapping head8100016metric|M10

Tech Support