Die tool kit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70418

Part Number
70418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.44 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Screw size (Nominal) M6 / M8 / M10 / M12 / M3 / M4 / M5 / M3 - M12 DIN standard DIN 223 Material (drill bit) HSS
Outside diameter(mm) 25 x 9 Product type Die tool kit Standards In accordance with DIN 223 and EN 22568
Thread type metric

This page is Die tool kit, part number 70418.
You can find the detail information about specifications and dimensions on part number 70418.

Tech Support