Tool Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2954311
2954338
2954346
2954354
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Weight
(g)

586.29 €

1 Available 11 Days Blue|Black52621900.0

481.09 €

1 Available 11 Days Blue|Black|White52615300.0

787.93 €

1 Available 11 Days Grey|Blue78927900.0

695.88 €

1 Available 11 Days Grey|Blue78922100.0

Loading...

  1. 1

Basic information

Product size (height)(mm) 506 Product size (depth)(mm) 396 Product type Tool box

Tech Support