Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56187-00000-11 |
56188-00000-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Product size (length) (m) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
25.68 € | 1 | Available | 3 Days | 56187-00000-11 | 10 | 56187-00000-11 | |
47.84 € | 1 | Available | 3 Days | 56188-00000-11 | 25 | 56188-00000-11 |
Loading...
Colour | White | Hook-and-loop feature | stick-on | Product size (width)(mm) | 50 |
---|---|---|---|---|---|
Product type | Self-adhesive hook-and-loop tape |