WOLFCRAFT Carbide Metal Circular Saw Blade / ATB, FT (hollowed) (6473000)

WOLFCRAFT Carbide Metal Circular Saw Blade / ATB, FT (hollowed) 6473000
  • Volume Discount

Product Details:

Manufacturer part number: 6473000

Brand: WOLFCRAFT

Price: 66.29

Delivery time: 6 Days


Technical Data:

Bore diameter: 16 mm

Circular saw blade size: 184 x 16 mm

Number of cogs: 28

Product size (Ø): 184 mm

Thickness: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6473000

Part Number
6473000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Circular saw blade size Number of cogs Product size (Ø)
(mm)
Thickness
(mm)
Tooth form

66.29 €

1 Available 6 Days 16184 x 16 mm28184-FT (hollowed)

Loading...

  1. 1

Basic information

Material Carbide metal Material suitability Wood Product type Carbide metal circular saw blade

Tech Support