Wood twist drill bit (2732000)

Wood twist drill bit 2732000
  • Volume Discount

Product Details:

Manufacturer part number: 2732000

Brand: WOLFCRAFT

Price: 7.93

Delivery time: 3 Days


Technical Data:

Drill features: Depth stop

Drill hole diameter: 8 mm

Product size (length): - mm

Product size (Ø): 8 mm

Shank diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2732000

Part Number
2732000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill features Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

7.93 €

1 Available 3 Days Depth stop8-88Cylinder shank--

Loading...

  1. 1

Basic information

Material (drill bit) Chromium vanadium steel Material suitability Wood Product type Wood twist drill bit

This page is Wood twist drill bit, part number 2732000.
You can find the detail information about specifications and dimensions on part number 2732000.

Variation of this product

Part Number
2731000
2733000
7261000
7262000
7263000
7264000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill features Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

6.87 €

1 Available 3 Days Depth stop6-66Cylinder shank--

6.32 €

1 Available 7 Days Depth stop10-1010Cylinder shank--

1.96 €

1 Available 3 Days -3653-1/4" (6.3 mm)65-

2.07 €

1 Available 3 Days -4754-1/4" (6.3 mm)75-

2.28 €

1 Available 6 Days -5855-1/4" (6.3 mm)85-

2.40 €

1 Available 8 Days -6906-1/4" (6.3 mm)90-

Tech Support