HSS Metal twist drill bit【1-3 Pieces Per Package】 (7256000)

HSS Metal twist drill bit 7256000
  • Volume Discount

Product Details:

Manufacturer part number: 7256000

Brand: WOLFCRAFT

Price: 1.96

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 2 mm

Material properties: cut

Material suitability: Metal|Plastic|Non-ferrous metal

Product size (length): 47 mm

Product size (Ø): 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7256000

Part Number
7256000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material properties Material suitability Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

1.96 €

1 Available 3 Days 2cutMetal|Plastic|Non-ferrous metal472-1/4" (6.3 mm)4716

Loading...

  1. 1

Basic information

DIN standard DIN 338 Material (drill bit) HSS Product type Metal twist drill bit

This page is HSS Metal twist drill bit, part number 7256000.
You can find the detail information about specifications and dimensions on part number 7256000.

Variation of this product

Part Number
7257000
7258000
7260000
7443010
7444010
7445010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Material properties Material suitability Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

2.07 €

1 Available 3 Days 3cutMetal|Plastic|Non-ferrous metal473-1/4" (6.3 mm)4716

2.60 €

1 Available 3 Days 4cutMetal|Plastic|Non-ferrous metal534-1/4" (6.3 mm)5320

3.12 €

1 Available 6 Days 6cutMetal|Plastic|Non-ferrous metal596-1/4" (6.3 mm)5926

3.33 €

1 Available 6 Days 2cobaltMetal|Non-ferrous metal|Stainless steel|Plastic4922Cylinder shank4924

3.44 €

1 Available 6 Days 2.5cobaltMetal|Non-ferrous metal|Stainless steel|Plastic572.52.5Cylinder shank5730

3.85 €

1 Available 6 Days 3cobaltMetal|Non-ferrous metal|Stainless steel|Plastic6133Cylinder shank6133

Tech Support