HSS Metal twist drill bit set (8453000)

HSS Metal twist drill bit set 8453000
  • Volume Discount

Product Details:

Manufacturer part number: 8453000

Brand: WOLFCRAFT

Price: 5.59

Delivery time: 51 Days


Technical Data:

Drill hole diameter: - mm

Material (drill bit): HSS

Material properties: rolled

Material suitability: Metal|Plastic|Non-ferrous metal

Product type: Metal twist drill bit set


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8453000

Part Number
8453000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material properties Material suitability Product type

5.59 €

1 51 Days -HSSrolledMetal|Plastic|Non-ferrous metalMetal twist drill bit set

Loading...

  1. 1

Basic information

Tool holder (drill) Cylinder shank

This page is HSS Metal twist drill bit set, part number 8453000.
You can find the detail information about specifications and dimensions on part number 8453000.

Variation of this product

Part Number
8458000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material properties Material suitability Product type

5.27 €

1 Available 7 Days 4|5|6|8|10Chromium vanadium steel-WoodWood twist drill bit set

Tech Support