Carbide metal Masonry pilot drill bit (7920010)

Carbide metal Masonry pilot drill bit 7920010
  • Volume Discount

Product Details:

Manufacturer part number: 7920010

Brand: WOLFCRAFT

Price: 9.00

Delivery time: 7 Days


Technical Data:

Drill hole diameter: 10 mm

Product size (length): 400 mm

Product size (Ø): 10 mm

Total length: 400 mm

Working length: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7920010

Part Number
7920010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

9.00 €

1 Available 7 Days 1040010400300

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Stone|Masonry|Concrete Product type Masonry pilot drill bit
Tool holder (drill) Hex shank

This page is Carbide metal Masonry pilot drill bit, part number 7920010.
You can find the detail information about specifications and dimensions on part number 7920010.

Variation of this product

Part Number
7917000
7918010
7922010
7924010
7926010
7928010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

10.63 €

1 8 Days 8|10|12400-400300

7.93 €

1 Available 7 Days 84008400300

9.52 €

1 Available 7 Days 1240012400300

6.87 €

1 Available 7 Days 1440014400300

11.68 €

1 Available 7 Days 1640016400300

17.01 €

1 Available 7 Days 1840018400300

Tech Support