Carbide metal Concrete twist drill bit (7744010)

Carbide metal Concrete twist drill bit 7744010
  • Volume Discount

Product Details:

Manufacturer part number: 7744010

Brand: WOLFCRAFT

Price: 3.44

Delivery time: 6 Days


Technical Data:

Drill hole diameter: 4 mm

Product size (length): 75 mm

Product size (Ø): 4 mm

Total length: 75 mm

Working length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7744010

Part Number
7744010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

3.44 €

1 Available 6 Days 47547540

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Masonry|Stone|Concrete Product type Concrete twist drill bit
Tool holder (drill) Cylinder shank

This page is Carbide metal Concrete twist drill bit, part number 7744010.
You can find the detail information about specifications and dimensions on part number 7744010.

Variation of this product

Part Number
7743010
7745010
7746010
7747010
7748010
7749010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

3.12 €

1 Available 6 Days 37037035

3.44 €

1 Available 6 Days 58558550

3.44 €

1 Available 3 Days 6100610060

4.17 €

1 Available 6 Days 7100710055

4.48 €

1 Available 6 Days 8120812070

5.27 €

1 Available 6 Days 9120912070

Tech Support