Wood Twist Drill Bit (05104600001)

Wood Twist Drill Bit 05104600001
  • Volume Discount

Product Details:

Manufacturer part number: 05104600001

Brand: WERA

Price: 10.99

Delivery time: 4 Days


Technical Data:

Drill hole diameter: 3 mm

Total length: 70 mm

Working length: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05104600001

Part Number
05104600001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)
Working length
(mm)

10.99 €

1 Available 4 Days 37032

Loading...

  1. 1

Basic information

Material (drill bit) HSS Material suitability Wood Product type Wood twist drill bit
Tool holder (drill) 1/4" (6.3 mm)

This page is Wood Twist Drill Bit, part number 05104600001.
You can find the detail information about specifications and dimensions on part number 05104600001.

Variation of this product

Part Number
05104601001
05104602001
05104603001
05104604001
05104605001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)
Working length
(mm)

11.09 €

1 Available 4 Days 47432

11.79 €

1 Available 4 Days 58543

12.68 €

1 Available 4 Days 69545

16.13 €

1 Available 4 Days 811060

19.45 €

1 Available 4 Days 1012070

Tech Support