Metal Twist Drill Bit (05104617001)

Metal Twist Drill Bit 05104617001
  • Volume Discount

Product Details:

Manufacturer part number: 05104617001

Brand: WERA

Price: 7.07

Delivery time: 4 Days


Technical Data:

Drill hole diameter: 5.1 mm

Total length: 50 mm

Working length: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05104617001

Part Number
05104617001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)
Working length
(mm)

7.07 €

1 Available 4 Days 5.15026

Loading...

  1. 1

Basic information

Material (drill bit) HSS Material suitability Metal Product type Metal twist drill bit
Tool holder (drill) 1/4" (6.3 mm)

This page is Metal Twist Drill Bit, part number 05104617001.
You can find the detail information about specifications and dimensions on part number 05104617001.

Variation of this product

Part Number
05104613001
05104614001
05104615001
05104618001
05104619001
05104620001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)
Working length
(mm)

5.73 €

1 Available 4 Days 44420

5.73 €

1 Available 4 Days 4.14420

5.75 €

1 Available 4 Days 4.24520

6.24 €

1 Available 4 Days 65026

6.33 €

1 Available 4 Days 6.85030

7.04 €

1 Available 4 Days 85132

Tech Support