Manufacturer part number: 05104653001
Brand: WERA
Price: 83.27 €
Delivery time: 4 Days
Drill features: incl. bit set
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05104653001
Material (drill bit) | HSS | Material suitability | Metal|Plastic|Non-ferrous metal | Product type | Metal twist drill bit set |
---|---|---|---|---|---|
Tool holder (drill) | 1/4" (6.3 mm) |
This page is Metal Twist Drill Bit Set, part number 05104653001.
You can find the detail information about specifications and dimensions on part number 05104653001.
Part Number |
---|
05104652001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drill features |
---|---|---|---|---|---|---|
56.67 € | 1 | Available | 4 Days | - |