L-Pipe Wrench (2183-1.5)

L-Pipe Wrench 2183-1.5
  • Volume Discount

Product Details:

Manufacturer part number: 2183-1.5

Brand: HAZET

Price: 102.69

Delivery time: 9 Days


Technical Data:

Overall Length: 416 mm

Clamping range: 46 mm

Manufacturer part #: 2183-1.5

Range (max.): 46 mm

Weight: 1448 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2183-1.5

Part Number
2183-1.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Clamping range
(mm)
Manufacturer part # Range (max.)
(mm)
Weight
(g)

102.69 €

1 Available 9 Days 416462183-1.5461448

Loading...

  1. 1

Basic information

DIN standard DIN 5234 Jaw angle 45° Jaw shape C
Material Chromium-vanadium steel Material properties powder-coated|tempered Product type L-pipe wrench

This page is L-Pipe Wrench, part number 2183-1.5.
You can find the detail information about specifications and dimensions on part number 2183-1.5.

Variation of this product

Part Number
2183-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Clamping range
(mm)
Manufacturer part # Range (max.)
(mm)
Weight
(g)

169.85 €

1 Available 9 Days 535652183-2652417

Tech Support