SL / PH1 PZ / Phillips / SL Plus / Minus Drivers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2824825

Part Number
2824825
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.32 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Blade length(mm) 100 Downforce Plus/Minus Material Cromoly steel
Product size (length)(mm) 210 Product type PZ/Phillips/SL plus/minus drivers Weight(g) 100

This page is SL / PH1 PZ / Phillips / SL Plus / Minus Drivers, part number 2824825.
You can find the detail information about specifications and dimensions on part number 2824825.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360