Screwdriver / Magazine Attachment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6432700

Part Number
6432700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.76 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Blade length(mm) 115 DIN standard DIN 3126 Drive (screwdriver) 1/4" (6.3 mm)
Material Steel Material properties chrome plated Product size (length)(mm) 220
Product type Screwdriver/magazine attachment Weight(g) 206

This page is Screwdriver / Magazine Attachment, part number 6432700.
You can find the detail information about specifications and dimensions on part number 6432700.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360