Plastic Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8821350
8821430
8821510
8821780
8821860
8821940
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

14.89 €

1 Available 11 Days 270

19.27 €

1 Available 3 Days 280

20.32 €

1 Available 15 Days 290

22.47 €

1 Available 3 Days 320

37.67 €

1 Available 11 Days 340

54.37 €

1 Available 11 Days 380

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Head material Other Handle material Ash
Material (hammer head) Cellulose acetate

Tech Support