Manufacturer part number: 6461050
Brand: GEDORE
Price: 74.28 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6461050
Overall Length(mm) | 300 | Head material | Steel | Handle material | Ash |
---|---|---|---|---|---|
Product type | Embossing hammer |
This page is Embossing Hammer, part number 6461050.
You can find the detail information about specifications and dimensions on part number 6461050.
Part Number |
---|
6461130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
74.28 € | 1 | Available | 11 Days |