Forward / reverse ratchet (98 42)

Forward / reverse ratchet 98 42

Product Details:

Manufacturer part number: 98 42

Brand: KNIPEX

Price: 106.34

Delivery time: 9 Days


Technical Data:

Overall Length: 265 mm

DIN standard: DIN EN 60900|DIN ISO 3315

Downforce (ratchets): 1/2" (12.5 mm)

Size: 1/2" (12.5 mm)

Spanner size: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 42

Part Number
98 42
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) Size Spanner size Standards/certification marks Weight
(g)

106.34 €

1 9 Days 265DIN EN 60900|DIN ISO 33151/2" (12.5 mm)1/2" (12.5 mm)-ISO 3315599

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Forward/reverse ratchet Standards IEC 60900. DIN EN 60900

This page is Forward / reverse ratchet, part number 98 42.
You can find the detail information about specifications and dimensions on part number 98 42.

Variation of this product

Part Number
98 31
98 41
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) Size Spanner size Standards/certification marks Weight
(g)

95.07 €

1 4 Days 190DIN EN 609003/8" (10 mm)3/8" (10 mm)10 mm (3/8")-324

104.80 €

1 9 Days 265DIN EN 609001/2" (12.5 mm)1/2" (12.5 mm)12.5 mm (1/2")-625

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360