Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602192840
Part Number
|
---|
602192840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power tool features | Torque (max.) (Nm) | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 1 | 34 Days | 13 | 65 | Li-ion | 32300 | 1.5 - 13 mm | 0-500/0-1700 | (Masonry/steel/soft wood) 16/13/65 | 0 | w/o battery | (soft/hard) 55/110 | 18 | incl. rechargeable battery | 2200.0 |
Loading...
Power supply (LOV) | rechargeable | Product type | Cordless hammer drill |
---|
Configure
Basic Attributes
Type
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Blow count(/min)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Power tool features
Torque (max.)(Nm)
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes