Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602316840
Part Number
|
---|
602316840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power tool features | Torque (max.) (Nm) | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.96 € | 1 | Available | 32 Days | 13 | 38 | Li-ion | 31950 | 1 - 13 mm | 600/0-2100 | (Masonry/steel/soft wood) 13/13/38 | 0 | - | (soft/hard) 34/60 | 18 | incl. rechargeable battery | 1500.0 |
Loading...
Power supply (LOV) | rechargeable | Product type | Cordless hammer drill |
---|
This page is Cordless Hammer Drill, part number 602316840.
You can find the detail information about specifications and dimensions on part number 602316840.
Configure
Basic Attributes
Power tool features
Type
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Blow count(/min)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Torque (max.)(Nm)
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
602103510 |
602103840 |
602192500 |
602192840 |
602245560 |
602356650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power tool features | Torque (max.) (Nm) | Voltage (V) | Weight, information | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
356.16 € | 1 | Available | 3 Days | - | - | LiHD | - | - | - | - | 2 | incl. spare battery|incl. accessories | - | - | - | - | |
184.87 € | 1 | 6 Days | 13 | 38 | Li-ion | 27200 | 1.5 - 13 mm | 0-450/0-1600 | (Masonry/steel/soft wood) 13/13/38 | 0 | w/o battery | (soft/hard) 34/60 | 18 | incl. rechargeable battery | 1900.0 | ||
453.79 € | 1 | 26 Days | - | - | LiHD | - | - | - | - | 2 | incl. spare battery|incl. accessories | - | - | - | - | ||
240.88 € | 1 | 34 Days | 13 | 65 | Li-ion | 32300 | 1.5 - 13 mm | 0-500/0-1700 | (Masonry/steel/soft wood) 16/13/65 | 0 | w/o battery | (soft/hard) 55/110 | 18 | incl. rechargeable battery | 2200.0 | ||
190.47 € | 1 | 5 Days | - | - | LiHD | - | - | - | - | 2 | incl. spare battery|incl. accessories | - | - | - | - | ||
592.72 € | 1 | 6 Days | - | - | LiHD | - | - | - | - | 2 | - | - | - | - | - |