Set Cordless Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

602321540

Part Number
602321540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

212.88 €

1 3 Days

Loading...

  1. 1

Basic information

Drilling Capacity: Ironwork(mm) 10 Drilling Capacity: Woodwork(mm) 20 Battery technology Li-ion
Capacity (mAh, Ah)(Ah) 2 Drill chuck clamping range 1.5 - 13 mm Idle speed (details)(rpm) (1st/2nd Gear) 0 - 450/0 - 1800
Max. drill diameter(mm) (Wood/Steel) 20/10 No. of power packs included 3 Power tool features incl. third battery|incl. case
Product type Cordless drill Tool holder Keyless drill chuck Torque levels 15+1
Torque (max.)(Nm) (Soft/hard) 25/50 Transmission type 2-speed Type BS 18 L
Voltage(V) 18 Weight(g) 1600.0

This page is Set Cordless Drill, part number 602321540.
You can find the detail information about specifications and dimensions on part number 602321540.

Tech Support