Cordless Dry Wall Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

620047840

Part Number
620047840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.68 €

1 8 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Idle speed (details)(rpm) 0-2500 No. of power packs included 0
Power supply (LOV) rechargeable Product type Cordless dry wall screwdriver Torque (max.)(Nm) (soft) 9
Voltage(V) 18 Weight, information incl. rechargeable battery Weight(g) 1400.0

This page is Cordless Dry Wall Screwdriver, part number 620047840.
You can find the detail information about specifications and dimensions on part number 620047840.

Tech Support