Alligator Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1671-11R-400

Part Number
1671-11R-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.07 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 400 Manufacturer part # 1671-11R-400 Material Chromium-vanadium steel
Product type Alligator wrench Range (max.)(mm) 100 Weight(g) 1200

This page is Alligator Wrench, part number 1671-11R-400.
You can find the detail information about specifications and dimensions on part number 1671-11R-400.

Tech Support