Manufacturer part number: 1651-12-180
Brand: NWS
Price: 20.32 €
Delivery time: 4 Days
Overall Length: 180 mm
Clamping range: -
Clamping range: - mm
DIN standard: DIN ISO 8976
Manufacturer part #: 1651-12-180
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1651-12-180
Part Number
|
---|
1651-12-180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Clamping range | Clamping range (mm) | DIN standard | Manufacturer part # | Material properties | Range (in inches) | Range (max.) (mm) | Spanner size (mm) | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.32 € | 1 | Available | 4 Days | 180 | - | - | DIN ISO 8976 | 1651-12-180 | tempered | - | 40 | - | - | 180 |
Loading...
Product Type | Pipe wrench (Steel) | Material | Chromium-vanadium steel |
---|
This page is Pipe Wrench, part number 1651-12-180.
You can find the detail information about specifications and dimensions on part number 1651-12-180.
Configure
Basic Attributes
Clamping range
Clamping range(mm)
Range (in inches)
Spanner size(mm)
Type
Overall Length(mm)
DIN standard
Manufacturer part #
Material properties
Range (max.)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1651-11R-180 |
1651-11R-240 |
1651-11R-300 |
1651-12-240 |
1651-12-300 |
1651-49-VDE-240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Clamping range | Clamping range (mm) | DIN standard | Manufacturer part # | Material properties | Range (in inches) | Range (max.) (mm) | Spanner size (mm) | Type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.01 € | 1 | Available | 3 Days | 180 | - | 40 | DIN ISO 8976 | 1651-11R-180 | tempered | 1 9/16" | 40 | 40 | Multigrip pliers | 145 | |
14.89 € | 1 | Available | 3 Days | 240 | 50 mm | - | DIN ISO 8976 | 1651-11R-240 | tempered | 2" | 50 | 50 | Multigrip pliers | 315 | |
23.55 € | 1 | Available | 3 Days | 300 | - | 65 | DIN ISO 8976 | 1651-11R-300 | tempered | 2 9/16" | 65 | 65 | Multigrip pliers | 475 | |
21.40 € | 1 | Available | 3 Days | 240 | - | - | DIN ISO 8976 | 1651-12-240 | tempered | - | 50 | - | - | 330 | |
31.21 € | 1 | Available | 3 Days | 300 | - | - | DIN ISO 8976 | 1651-12-300 | tempered | - | 65 | - | - | 490 | |
29.05 € | 1 | Available | 4 Days | 240 | - | - | - | 1651-49-VDE-240 | - | - | 50 | - | - | 365 |