Differential Pressure Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BE-7907
BE-7930
BE-8904
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm) Downforce Handle diameter
(mm)
Material properties Range of use (screwdrivers) Size (screwdriver)

17.01 €

1 Available 3 Days 197-20--TR 7

19.27 €

1 Available 3 Days 272-36--TR 30

11.68 €

1 Available 3 Days 197TORX socket20chrome platedWorkshopT 4

Loading...

  1. 1

Basic information

Handle length(mm) 122 Product type Torx screwdriver

Tech Support