Manufacturer part number: 901T-008-100
Brand: BAHCO
Price: 11.68 €
Delivery time: 16 Days
Overall length (mm): 153
Handle diameter: 50 mm
Handle length: 85 mm
Size (screwdriver): T 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
901T-008-100
Product type | Torx screwdriver |
---|
This page is Radio Module For Measuring Device, part number 901T-008-100.
You can find the detail information about specifications and dimensions on part number 901T-008-100.
Part Number |
---|
901T-030-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Handle diameter (mm) | Handle length (mm) | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|
17.01 € | 1 | Available | 3 Days | 245 | 60 | 105 | T 30 |