Extension Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BE-7925

Part Number
BE-7925
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 247 Handle diameter(mm) 27 Handle length(mm) 122
Product type Torx screwdriver Size (screwdriver) TR 25

This page is Extension Cable, part number BE-7925.
You can find the detail information about specifications and dimensions on part number BE-7925.

Tech Support